1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Urethane Air Reel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,043.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A box type with an emphasis on ease of use and enhanced stability.

Features

●Box type which sticks to ease of use and enhances stability.

Specification

●Hose Inner Diameter x Outer Diameter(mm):6.5 x 10
●Primary Mounting Side:HC-2P1/4 Plug Coupler
●Secondary Mounting Side:HC-2R1/4 Rotary Nut Coupler
●W x D x H(mm):348 x 369 x 348
●SPQ(piece):1
●Working Pressure: 1.5MPa
●Primary-side Hose: 2m

Materials

●Main Body: Polyurethane(with blades)
Part Number
UCS-202
UCS-302
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHose overall length
(m)
JAN Code Trusco Code Mass
(kg)
Inner capacity

฿ 7,043.54

AIR REEL 1 Piece(s) 1 Day(s) 184930510314204106-50766.51 unit

฿ 7,937.44

AIR REEL 1 Piece(s) 10 Day(s) 284930510314211106-50847.01 unit

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Normal Operating Pressure(Mpa) 1.5 Depth(mm) 369
Height(mm) 348 Width(mm) 348 Hose I.D.(mm) 6.5
Hose outer diameter(mm) 10 Primary Hose(m) 2 Mounting bracket primary side HC-2P Plug
Mounting bracket secondary side HC-2R Rotary Socket Nut Features Box type with increased stability focusing on usability. Material Main Body: Braided Urethane
Inner capacity 1 unit