1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urethane Air Reel_Reel Only

AIR REEL

Urethane Air Reel_Reel Only
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,746.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of winding up to 30 m urethane hose (I.D. 6.5 mm x O.D. 10 mm).
· Includes 1 m auxiliary hose
[Specifications]
· Mounting Primary Side: Fixed Nut Joint
· Mounting Secondary Side: Fixed Nut Joint

Features

●Box type which sticks to ease of use and enhances stability.

Specification

●Primary Mounting Side:Fixing Nut Joint
●Secondary Mounting Side:Fixing Nut Joint
●SPQ(piece):1
●Working Pressure: 1.5MPa
●Primary-side Hose: 2m
●Urethane hose(inner diameter 6.5mm x outer diameter 10mm) can be rolled up to 30m.

Materials

●Main Body: Polyurethane(with blades)
Part Number
UCS-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner capacity

฿ 4,746.75

AIR REEL 1 Piece(s) 1 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Normal Operating Pressure(Mpa) 1.5 Hose I.D.(mm) 6.5 Hose outer diameter(mm) 10
Auxiliary hose(m) 1 Mounting bracket primary side 1/4 Fixed joint Mounting bracket secondary side 1/4 Fixed joint
JAN Code 4930510314273 Trusco Code 106-5092 Specifications Capable of winding up to 30 m urethane hose.
Mass(kg) 5.0 Inner capacity 1 unit

Please check the type/dimensions/specifications of the part UCS-0 in the Urethane Air Reel_Reel Only series.