1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto-Winding Type Air Reel "Air Mac"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,190.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a high-power type that sends high flow air to a remote place.
[Applications]
· For pneumatic work for vehicle maintenance and at manufacturing facilities.

Part Number
ALU-134
AXU-204
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDepth
(mm)
Hose overall length
(m)
JAN Code Trusco Code Mass
(kg)
Inner capacity

฿ 17,190.81

HTL WINDING AIR REEL 1 Piece(s) 5 Day(s) 135134930510314433370-27078.51 unit

฿ 21,056.40

HTL WINDING AIR REEL 1 Piece(s) 5 Day(s) 181204930510314754370-274010.51 unit

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Normal Operating Pressure(Mpa) 1.5 Height(mm) 437
Width(mm) 336 Hose I.D.(mm) 10 Hose outer diameter(mm) 14
Mounting bracket primary side With HC-100P Coupler (1 m) Mounting bracket secondary side With HC-100S Coupler Features It is a high-power type that sends high flow air to a remote place.
Material Hose: Braid Reinforced 1B Braided Polyurethane Inner capacity 1 unit