1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Reel Automatic Winding (Flame Retardancy Hose)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 10,038.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A flame-retardant hose that is resistant to sparks.
·The hose can be replaced in a simple procedure without disassembly.
·A high-capacity design that smoothly winds up a 3-minute hose.
·A ratchet-type stopper that reliably stops at a certain length.
·Comes with a one-touch rotary coupler.
·All-polyurethane hose with special polyester braid.
·Comes with a rubber stopper to prevent entanglement.
·It can swing up to 130°. It can also be fixed.
[Applications]
·For air work at welding sites, etc.
·Ceiling, wall

Features

●Changing of hose can be performed with simple procedure without disassembly.
●High capacity design that can wind 3/8 hose smoothly.
●A ratchet type stopper which surely stops with a certain length.
●With one-touch rotary coupler.
●A spark resistant flame

Specification

●Total Hose Length(m):10
●Primary Mounting Side:3/8 Plug Coupler Included
●W x D x H(mm):312 x 121 x 388
●Working Pressure: 1.5MPa(15kgf/cm2)

Materials

●Main Body: Resin 
●Hose Outside: Flame Retardant PVC 
●Hose Inside: Urethane

Accessories

●Primary-side Hose(1m)
●Flange Nut Joint
●Plug Coupler
●Mounting Bracket Set
Part Number
ADT2-102
ADT2-103SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHose I.D.
(mm)
Hose outer diameter
(mm)
Mounting bracket secondary side JAN Code Trusco Code Mass
(kg)
Inner capacity

฿ 10,038.05

AIR REEL 1 Piece(s) 1 Day(s) 6.5101/4 one-touch rotary nut with coupler 4930510315881375-51183.91 unit

฿ 12,223.90

฿ 10,835.26

AIR REEL 1 Piece(s) 1 Day(s) 8.5123/8 one-touch rotary nut with coupler 4930510315898375-51264.21 unit

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Details Type Flame-Retardant Hose Normal Operating Pressure(Mpa) 1.5(15kgf/cm2)
Depth(mm) 121 Height(mm) 388 Width(mm) 312
Hose overall length(m) 10 Primary Hose(m) 1 Mounting bracket primary side 3/8 plug with coupler
Features Flame retardant hose resistant to sparks. Hose replacement can be done easily without disassembling. A high capacity design that winds the hose smoothly in just 3 minutes. Ratchet type stopper that reliably stops at a certain length. With one-touch rotary coupler. Accessory Hose Mouthpiece / Plug Coupler / Mounting Bracket Set Material Main Body: Resin, Hose Outer Side: Flame Retardant PVC, Hose Inner Side: Polyurethane
Inner capacity 1 unit