(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·A ratchet type stopper that reliably stops at a fixed length without the need for extra force.
·It can be mounted on ceilings, pillars, and walls.
·Comes with a 1 m hose on the primary side.
·Automatic winding makes hose insertion and removal smooth.
Part Number |
---|
ABU-082 |
ADU-102 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) | Height (mm) | Width (mm) | Hose overall length (m) | JAN Code | Trusco Code | Mass (kg) | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,899.01 | WINDING AIR REEL | 1 Piece(s) | 1 Day(s) | 98 | 322.5 | 245 | 8 | 4930510314426 | 106-5122 | 3.7 | 1 unit | ||
฿ 9,004.92 | WINDING AIR REEL | 1 Piece(s) | Same day | 110 | 367.0 | 288 | 10 | 4930510314402 | 106-5106 | 4.6 | 1 unit |
Loading...
Type | Hose / Air Reel | Normal Operating Pressure(Mpa) | 1.5 | Hose I.D.(mm) | 6.5 |
---|---|---|---|---|---|
Hose outer diameter(mm) | 10 | Primary Hose(m) | 1 | Mounting bracket primary side | PF1/4 |
Mounting bracket secondary side | With HC-2RO One-touch Rotary Socket | Features | Ratchet-type stopper which securely stops at a certain height. No excessive power is required. It is possible to attach to a ceiling, a pillar, and a wall. A 1 meter primary side hose is included. | Material | Hose: Polyurethane (Braided) |
Inner capacity | 1 unit |
How can we improve?
How can we improve?