1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ENDO air tool reel

EKG SPRING BALANCER

ENDO air tool reel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,386.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With a hose inner diameter of ø10 mm, the flow deficiencies of the pneumatic tool are eliminated.
· The ratchet function allows suspension in the middle of the stroke.
[Applications]
· It combines hose reel and balance function, and is ideal for overhanging of pneumatic tools and arrangement of hose piping

Part Number
ATR-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,386.00

EKG SPRING BALANCER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Type Hose / Air Reel Stroke(m) 2 Hose Inner Dia.(mm) 10
JAN Code 4560119620521 Trusco Code 375-0752 Mass(g) 3800
Advantages With hose inner diameter 10 mm, the flow deficiency of the pneumatic tool is eliminated. The ratchet function allows suspension in the middle of the stroke.

Please check the type/dimensions/specifications of the part ATR-5 in the ENDO air tool reel series.