1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Tool Hose Balancer" (Built-in Air Hose)

TOOL HOSE BALANCER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,761.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A built-in fall prevention device prevents the air tool from falling even if the spring breaks.
·The worm function enables fine adjustment of the spring tension.
·The inner diameter of the hose is as large as ⌀8.5 mm, ensuring a sufficient air flow rate and fully demonstrating the performance of the air tool.

Features

●When the spring breaks, the fall prevention device operates to prevent the equipment tools from falling.
●The worm function makes fine adjustment of spring tension possible.

Specification

●Hose Inner Diameter x Outer Diameter(mm):8.5 x 12
●Stroke(m):1.3
●SPQ(piece):1
●Connection Port Diameter: IN Rc3/8 OUT Rc1/4
●Working Pressure: 0.3 to 1.0MPa

Materials

●Hose: Polyurethane
Part Number
THB-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,761.00

TOOL HOSE BALANCER 1 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Stroke(m) 1.3 Hose Inner Diameter x Outer Diameter(mm) 8.5X12 Capacity(kg) 0.5–1.5
Working Pressure(Mpa) 0.3–1.0 JAN Code 4560119620446 Trusco Code 211-3741
Mass(g) 1900 Port Size IN Rc3/8 OUT Rc1/4 Advantages The fall prevention device activates if the spring breaks to prevent equipment and tools from falling. The worm function enables minute adjustments of the spring tension.
Material Hose: Polyurethane