1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Full Thread Cutter "Hard Cutter"_Replacement Blade

Full Thread Cutter "Hard Cutter"_Replacement Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,070.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· Cutting Material Full-threaded Bolt For Both Stainless Steel and Iron
[Specifications]
· Applicable Model: DW-404/DW-408B

Part Number
DW-1/2
DW-3/8
DW-M8
DW-M10
DW-M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMatching Screw Size JAN Code Trusco Code

฿ 5,070.00

KAM HARD CUTTER 1 Piece(s) 10 Day(s) W1/24562120275516452-8158

฿ 5,070.00

KAM HARD CUTTER 1 Piece(s) 10 Day(s) W3/84562120275509452-8166

฿ 5,070.00

KAM HARD CUTTER 1 Piece(s) 45 Day(s) M84562120275554452-8191

฿ 5,070.00

KAM HARD CUTTER 1 Piece(s) 45 Day(s) M104562120275523454-9686

฿ 5,070.00

KAM HARD CUTTER 1 Piece(s) 45 Day(s) M124562120275530452-8182

Loading...

  1. 1

Basic Information

Product Type Other Mass(g) 50 Compatible Model DW-404/DW-408B