1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dust-Proof Cutter (Double Insulated Type), Dedicated Replacement Blade

DUST-PROOF CUTTER

Dust-Proof Cutter (Double Insulated Type), Dedicated Replacement Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,437.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Various steel materials can be cut such as general steel materials, deck plate and light steel frame materials
· It has a long lifetime.
· Supports stainless steel cutting also.

Part Number
BS-180M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,437.33

DUST-PROOF CUTTER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Usage For Concrete Product Model Related Products Maximum Operating Rotational Speed(rpm) 4500
Blade Thickness(mm) 1.6 Hole Diameter(mm) 20 Major Diameter(mm) 180
Number of Teeth 36 JAN Code 4930342771855 Trusco Code 433-0315
Mass(g) 380

Please check the type/dimensions/specifications of the part BS-180M in the Dust-Proof Cutter (Double Insulated Type), Dedicated Replacement Blade series.