(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Art Long Craft (Curved Blade)

Art Long Craft (Curved Blade)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 340H-M

  • Total Length(mm)
    190
  • Blade Length(mm)
    65
  • Blade Thickness(mm)
    2.4
  • JAN Code
    4965280667007
  • Trusco Code
    395-7632
  • Material
    Blade: High carbon blade steel
  • Features
    With long cutting edge, cutting of thick paper, opening of envelopes, etc., can be done quickly.
  • Specifications
    Cutting ability (aluminum sheet): 0.3 mm, cutting ability (tinplate): 0.2 mm, cutting ability (plastic sheet): 0.3 mm
  • Mass(g)
    65
Part Number
340H-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 738.39

ARS KRAFT LONG SCISSORS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Total Length(mm)
    190
  • Blade Length(mm)
    65
  • Blade Thickness(mm)
    2.4
  • JAN Code
    4965280667007
  • Trusco Code
    395-7632
  • Material
    Blade: High carbon blade steel
  • Features
    With long cutting edge, cutting of thick paper, opening of envelopes, etc., can be done quickly.
  • Specifications
    Cutting ability (aluminum sheet): 0.3 mm, cutting ability (tinplate): 0.2 mm, cutting ability (plastic sheet): 0.3 mm
  • Mass(g)
    65

Product Description

The long blade edge easily cuts cardboard, quickly opens envelopes, etc.

Specifications of 340H-M

  • Total Length(mm)
    190
  • Blade Length(mm)
    65
  • Blade Thickness(mm)
    2.4
  • JAN Code
    4965280667007
  • Trusco Code
    395-7632
  • Material
    Blade: High carbon blade steel
  • Features
    With long cutting edge, cutting of thick paper, opening of envelopes, etc., can be done quickly.
  • Specifications
    Cutting ability (aluminum sheet): 0.3 mm, cutting ability (tinplate): 0.2 mm, cutting ability (plastic sheet): 0.3 mm
  • Mass(g)
    65
Part Number
340H-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 738.39

ARS KRAFT LONG SCISSORS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1