(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Art Sharp Craft (Straight Blade)

Art Sharp Craft (Straight Blade)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 330S-T

  • Total Length(mm)
    160
  • Blade Length(mm)
    40
  • Blade Thickness(mm)
    2.4
  • JAN Code
    4965280669001
  • Trusco Code
    395-7924
  • Material
    Blade: Stainless steel
  • Features
    Sharp blade tip is optimal for detailed work like cutting plastic models, electric wires etc. The stainless steel scissors are resistant to rust. It is hard chrome plated. It has soft grip.
  • Specifications
    Cutting Capacity (Aluminum Plate): 0.3 mm Cutting Capacity (Tin Plate): 0.2 mm Cutting Capacity (Copper Plate): 0.4 mm
  • Mass(g)
    45
Part Number
330S-T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 648.73

ARS KRAFT SCISSORS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Total Length(mm)
    160
  • Blade Length(mm)
    40
  • Blade Thickness(mm)
    2.4
  • JAN Code
    4965280669001
  • Trusco Code
    395-7924
  • Material
    Blade: Stainless steel
  • Features
    Sharp blade tip is optimal for detailed work like cutting plastic models, electric wires etc. The stainless steel scissors are resistant to rust. It is hard chrome plated. It has soft grip.
  • Specifications
    Cutting Capacity (Aluminum Plate): 0.3 mm Cutting Capacity (Tin Plate): 0.2 mm Cutting Capacity (Copper Plate): 0.4 mm
  • Mass(g)
    45

Product Description

The cutting edge is sharp, making it perfect for intricate work such as cutting plastic models and electric cables. Scissors made of rust-resistant stainless steel. Hard chrome plated. A soft grip.

Specifications of 330S-T

  • Total Length(mm)
    160
  • Blade Length(mm)
    40
  • Blade Thickness(mm)
    2.4
  • JAN Code
    4965280669001
  • Trusco Code
    395-7924
  • Material
    Blade: Stainless steel
  • Features
    Sharp blade tip is optimal for detailed work like cutting plastic models, electric wires etc. The stainless steel scissors are resistant to rust. It is hard chrome plated. It has soft grip.
  • Specifications
    Cutting Capacity (Aluminum Plate): 0.3 mm Cutting Capacity (Tin Plate): 0.2 mm Cutting Capacity (Copper Plate): 0.4 mm
  • Mass(g)
    45
Part Number
330S-T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 648.73

ARS KRAFT SCISSORS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1