(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Scissors (Left-Handed)

Craft Scissors (Left-Handed)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 330H-L

  • Total Length(mm)
    160
  • Blade Length(mm)
    40
  • Blade Thickness(mm)
    2.5
  • JAN Code
    4965280665522
  • Trusco Code
    327-8107
  • Material
    Blade: High carbon blade steel
  • Features
    Left handed craft scissors (multi-purpose). Soft grip. Hard chromium plated. Smoothly cuts anything from IV lines to thin aluminum, copper, and tin sheets, and hard materials such as plastic boards, as well as soft materials such as gauze.
  • Specifications
    Cutting Capacity (Aluminum Sheet/Plastic sheet): 0.5 mm Cutting Capacity (VSF): 1.25 mm2
  • Mass(g)
    50
Part Number
330H-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 706.88

ARS HANDICRAFT SCISSORS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Total Length(mm)
    160
  • Blade Length(mm)
    40
  • Blade Thickness(mm)
    2.5
  • JAN Code
    4965280665522
  • Trusco Code
    327-8107
  • Material
    Blade: High carbon blade steel
  • Features
    Left handed craft scissors (multi-purpose). Soft grip. Hard chromium plated. Smoothly cuts anything from IV lines to thin aluminum, copper, and tin sheets, and hard materials such as plastic boards, as well as soft materials such as gauze.
  • Specifications
    Cutting Capacity (Aluminum Sheet/Plastic sheet): 0.5 mm Cutting Capacity (VSF): 1.25 mm2
  • Mass(g)
    50

Specifications of 330H-L

  • Total Length(mm)
    160
  • Blade Length(mm)
    40
  • Blade Thickness(mm)
    2.5
  • JAN Code
    4965280665522
  • Trusco Code
    327-8107
  • Material
    Blade: High carbon blade steel
  • Features
    Left handed craft scissors (multi-purpose). Soft grip. Hard chromium plated. Smoothly cuts anything from IV lines to thin aluminum, copper, and tin sheets, and hard materials such as plastic boards, as well as soft materials such as gauze.
  • Specifications
    Cutting Capacity (Aluminum Sheet/Plastic sheet): 0.5 mm Cutting Capacity (VSF): 1.25 mm2
  • Mass(g)
    50
Part Number
330H-L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 706.88

ARS HANDICRAFT SCISSORS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Craft choke(multipurpose scissors) is a left-handed dedicated scissors. 
●Hard chrome plate. 
●Cuts smoothly from IV wire to thin sheet of aluminum, copper, tinplate, etc. and hard objects like plastic sheet to soft objects like gauze.

Specification

●Blade Length(mm):40
●Blade Thickness(mm):2.5
●Total Length(mm):160
●SPQ(piece):10
●Cutting Performance(aluminum plate/plastic sheet): 0.5mm 
●Cutting Performance(VSF): 1.25mm2

Materials

●Blade Part: High Carbon Knife Steel

Accessories

●Cap