(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable scissors (strong type)

Cable scissors (strong type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 130DX-D

  • Total Length(mm)
    185
  • Blade Length(mm)
    43
  • Blade Thickness(mm)
    3.5
  • JAN Code
    4965280656094
  • Trusco Code
    274-5097
  • Material
    Blade: High carbon blade steel
  • Features
    Special blade angle designed specifically for electric work utilizes excellent sharpness and durability. Spring attachment makes work easy and smooth. Elastomer grips fit hands well and makes long hour work less tiring. Blade is made with hard chrome finish.
  • Specifications
    Cutting Capacity: VCT 5.5 mm2 3 cores (AWG 10)
  • Mass(g)
    135
Part Number
130DX-D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 817.48

ARS CABLE CUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Total Length(mm)
    185
  • Blade Length(mm)
    43
  • Blade Thickness(mm)
    3.5
  • JAN Code
    4965280656094
  • Trusco Code
    274-5097
  • Material
    Blade: High carbon blade steel
  • Features
    Special blade angle designed specifically for electric work utilizes excellent sharpness and durability. Spring attachment makes work easy and smooth. Elastomer grips fit hands well and makes long hour work less tiring. Blade is made with hard chrome finish.
  • Specifications
    Cutting Capacity: VCT 5.5 mm2 3 cores (AWG 10)
  • Mass(g)
    135

Product Description

Incredible sharpness and durability realized through a dedicated blade-angle design intended for electrical work. Includes a spring for easy and smooth operation. Elastomer grip fits comfortably to the hand, preventing fatigue even when working for extended periods of time. The blade part has a hard chrome finish.

Specifications of 130DX-D

  • Total Length(mm)
    185
  • Blade Length(mm)
    43
  • Blade Thickness(mm)
    3.5
  • JAN Code
    4965280656094
  • Trusco Code
    274-5097
  • Material
    Blade: High carbon blade steel
  • Features
    Special blade angle designed specifically for electric work utilizes excellent sharpness and durability. Spring attachment makes work easy and smooth. Elastomer grips fit hands well and makes long hour work less tiring. Blade is made with hard chrome finish.
  • Specifications
    Cutting Capacity: VCT 5.5 mm2 3 cores (AWG 10)
  • Mass(g)
    135
Part Number
130DX-D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 817.48

ARS CABLE CUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1