(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Family Deluxe White

Family Deluxe White

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 140DX-W

  • Total Length(mm)
    192
  • Blade Length(mm)
    42
  • Blade Thickness(mm)
    3.5
  • JAN Code
    4965280656087
  • Trusco Code
    126-5351
  • Material
    Blade: High carbon blade steel
  • Features
    Hard chrome plated.
  • Specifications
    Cutting Capacity (Aluminum Sheet): 1.2 mm Cutting Capacity (Plastic Sheet): 1 mm Cutting Capacity (VCT): 1.25 mm2 X3 Cores
  • Mass(g)
    130
Part Number
140DX-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,086.00

PRUNING SHEARS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Total Length(mm)
    192
  • Blade Length(mm)
    42
  • Blade Thickness(mm)
    3.5
  • JAN Code
    4965280656087
  • Trusco Code
    126-5351
  • Material
    Blade: High carbon blade steel
  • Features
    Hard chrome plated.
  • Specifications
    Cutting Capacity (Aluminum Sheet): 1.2 mm Cutting Capacity (Plastic Sheet): 1 mm Cutting Capacity (VCT): 1.25 mm2 X3 Cores
  • Mass(g)
    130

Product Description

[Specifications]
·Materials: blade part: high carbon blade steel
·It is hard chrome plating.

Specifications of 140DX-W

  • Total Length(mm)
    192
  • Blade Length(mm)
    42
  • Blade Thickness(mm)
    3.5
  • JAN Code
    4965280656087
  • Trusco Code
    126-5351
  • Material
    Blade: High carbon blade steel
  • Features
    Hard chrome plated.
  • Specifications
    Cutting Capacity (Aluminum Sheet): 1.2 mm Cutting Capacity (Plastic Sheet): 1 mm Cutting Capacity (VCT): 1.25 mm2 X3 Cores
  • Mass(g)
    130
Part Number
140DX-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,086.00

PRUNING SHEARS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hard chrome plate.

Usage

●For cutting VCT wire, aluminum, plastic sheet.

Specification

●Total Length(mm):192
●SPQ(piece):10

Materials

●Blade Part: High Carbon Knife Steel