(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Form Plus Thin Shaft VDE Screwdriver

Craft Form Plus Thin Shaft VDE Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of 006450

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Single Item / Set Classification
    Single Item
  • Shaft Length(mm)
    80
  • Total Length(mm)
    178
  • Applicable Standard
    European Standard EN60900
  • Mass(g)
    32
  • JAN Code
    4013288160140
  • Trusco Code
    431-7475
  • Features
    1,000 V insulated, complies with European Standard EN60900. Special grip design provides an easy grip and comfortable fit. End shaft is thin and is excellent for work in narrow spaces.
Part Number
006450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 795.93

WER VDE SCREWDRIVER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Single Item / Set Classification
    Single Item
  • Shaft Length(mm)
    80
  • Total Length(mm)
    178
  • Applicable Standard
    European Standard EN60900
  • Mass(g)
    32
  • JAN Code
    4013288160140
  • Trusco Code
    431-7475
  • Features
    1,000 V insulated, complies with European Standard EN60900. Special grip design provides an easy grip and comfortable fit. End shaft is thin and is excellent for work in narrow spaces.

Product Description

It has 1,000 V insulation specifications. This product conforms to European Standard EN60900. Special grip design provides an easy grip and comfortable fit. The shaft of the tip is slender for exceptionally good workability in narrow spaces.

Specifications of 006450

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Single Item / Set Classification
    Single Item
  • Shaft Length(mm)
    80
  • Total Length(mm)
    178
  • Applicable Standard
    European Standard EN60900
  • Mass(g)
    32
  • JAN Code
    4013288160140
  • Trusco Code
    431-7475
  • Features
    1,000 V insulated, complies with European Standard EN60900. Special grip design provides an easy grip and comfortable fit. End shaft is thin and is excellent for work in narrow spaces.
Part Number
006450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 795.93

WER VDE SCREWDRIVER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1