(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DK55-250 |
DK65-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
a (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,799.23 |
MUR DUCT CUTTER | 1 Piece(s) | 5 Day(s) | 250 | 55 | 4953881343666 | 400-5368 | 530 | ||
฿ 3,230.71 |
DUCT CUTTER | 1 Piece(s) | 10 Day(s) | 260 | 65 | 4953881344168 | 342-9270 | 515 |
Wiring duct port opening can be performed with ease. Gates can be cut even in deep places. Wire duct port opening. Cutting resin products.
Part Number |
---|
DK55-250 |
DK65-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
a (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,799.23 |
MUR DUCT CUTTER | 1 Piece(s) | 5 Day(s) | 250 | 55 | 4953881343666 | 400-5368 | 530 | ||
฿ 3,230.71 |
DUCT CUTTER | 1 Piece(s) | 10 Day(s) | 260 | 65 | 4953881344168 | 342-9270 | 515 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?