(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All Super Craft (for Aramid Fibers)

All Super Craft (for Aramid Fibers)

You can add up to 6 items to the comparison list.

Loading...

Specifications of CRAFT370

  • Product Model
    Screw Cutter
  • Total Length(mm)
    160
  • Blade Length(mm)
    35
  • Blade Thickness(mm)
    2.6
  • JAN Code
    4965280851000
  • Trusco Code
    212-0542
  • Mass(g)
    70
  • Features
    Small scissors made using "All Super" cemented carbide material alloy which was developed specifically for cutting aramid fibers, a difficult to cut material. Micro-edge (serrated blade) processed.
  • Material
    Blade: Super HSS
Part Number
CRAFT370
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,978.60

ARS HEAVY-DUTY SCISSORS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Screw Cutter
  • Total Length(mm)
    160
  • Blade Length(mm)
    35
  • Blade Thickness(mm)
    2.6
  • JAN Code
    4965280851000
  • Trusco Code
    212-0542
  • Mass(g)
    70
  • Features
    Small scissors made using "All Super" cemented carbide material alloy which was developed specifically for cutting aramid fibers, a difficult to cut material. Micro-edge (serrated blade) processed.
  • Material
    Blade: Super HSS

Product Description

Ar-Super, a proprietarily developed carbide alloy, has been adopted for these small scissors for dedicated use with difficult-to-cut aramid fiber. Micro edge (serrated blade) processed.

Specifications of CRAFT370

  • Product Model
    Screw Cutter
  • Total Length(mm)
    160
  • Blade Length(mm)
    35
  • Blade Thickness(mm)
    2.6
  • JAN Code
    4965280851000
  • Trusco Code
    212-0542
  • Mass(g)
    70
  • Features
    Small scissors made using "All Super" cemented carbide material alloy which was developed specifically for cutting aramid fibers, a difficult to cut material. Micro-edge (serrated blade) processed.
  • Material
    Blade: Super HSS
Part Number
CRAFT370
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,978.60

ARS HEAVY-DUTY SCISSORS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1