- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
All Super H (for Aramid Fibers)
Specifications of 526H
-
- Product Model
- Screw Cutter
-
- Total Length(mm)
- 260
-
- Blade Length(mm)
- 105
-
- Blade Thickness(mm)
- 4.3
-
- JAN Code
- 4965280672407
-
- Trusco Code
- 211-9072
-
- Mass(g)
- 260
-
- Features
- Shears made using "All Super" cemented carbide material alloy which was developed specifically for cutting aramid fibers, a difficult to cut material. Micro-edge (serrated blade) processed.
-
- Material
- Blade: Super HSS
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 16,897.41
|
ARS HEAVY-DUTY SCISSORS
|
1 Piece(s)
|
|
6 Day(s)
|
Basic Specifications
-
- Product Model
- Screw Cutter
-
- Total Length(mm)
- 260
-
- Blade Length(mm)
- 105
-
- Blade Thickness(mm)
- 4.3
-
- JAN Code
- 4965280672407
-
- Trusco Code
- 211-9072
-
- Mass(g)
- 260
-
- Features
- Shears made using "All Super" cemented carbide material alloy which was developed specifically for cutting aramid fibers, a difficult to cut material. Micro-edge (serrated blade) processed.
-
- Material
- Blade: Super HSS
Product Description
These cutting scissors are made of super-hard alloy "Alsuper" developed exclusively for aramid fibers, which are difficult to cut. Micro edge (serrated blade) processing.
Specifications of 526H
-
- Product Model
- Screw Cutter
-
- Total Length(mm)
- 260
-
- Blade Length(mm)
- 105
-
- Blade Thickness(mm)
- 4.3
-
- JAN Code
- 4965280672407
-
- Trusco Code
- 211-9072
-
- Mass(g)
- 260
-
- Features
- Shears made using "All Super" cemented carbide material alloy which was developed specifically for cutting aramid fibers, a difficult to cut material. Micro-edge (serrated blade) processed.
-
- Material
- Blade: Super HSS
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 16,897.41
|
ARS HEAVY-DUTY SCISSORS
|
1 Piece(s)
|
|
6 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A cut-off scissors adopting super hardness alloy [super high-speed steel] developed exclusively for aramid fiber that is difficult to cut fiber.
●Micro edge(serrated blade) processed.Specification
●Blade Length(mm):105
●Blade Thickness(mm):4.3
●Total Length(mm):260
●SPQ(piece):6Materials
●Blade Part: Super High-Speed Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?