(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All Super A (Fabric Shears with Replaceable Blade)_Spare Blade

All Super A (Fabric Shears with Replaceable Blade)_Spare Blade

You can add up to 6 items to the comparison list.

Loading...

Specifications of 526-A-1

  • Product Model
    Other
  • Total Length(mm)
    150
  • Blade Length(mm)
    105
  • Blade Thickness(mm)
    4.2
  • JAN Code
    4965280854001
  • Trusco Code
    395-7675
  • Mass(g)
    110
  • Material
    High Carbon Edge Steel
Part Number
526-A-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,091.16

ARS SCISSORS 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Model
    Other
  • Total Length(mm)
    150
  • Blade Length(mm)
    105
  • Blade Thickness(mm)
    4.2
  • JAN Code
    4965280854001
  • Trusco Code
    395-7675
  • Mass(g)
    110
  • Material
    High Carbon Edge Steel

Product Description

Spare blade for ARUSPER A (replaceable cutting scissors).
[Specifications]
Overall Length (mm): 150
Blade length (mm): 105
Blade thickness (mm): 4.2

Specifications of 526-A-1

  • Product Model
    Other
  • Total Length(mm)
    150
  • Blade Length(mm)
    105
  • Blade Thickness(mm)
    4.2
  • JAN Code
    4965280854001
  • Trusco Code
    395-7675
  • Mass(g)
    110
  • Material
    High Carbon Edge Steel
Part Number
526-A-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,091.16

ARS SCISSORS 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1