(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

(Merry) VA Wire Stripper

(Merry) VA Wire Stripper

You can add up to 6 items to the comparison list.

Loading...

Specifications of VST80

  • Overall Length(mm)
    190
  • Mass(g)
    380
  • Conforming Wire
    1.6 mm (2-core, 3-core) / 2.0 mm (2-core, 3-core)
  • JAN Code
    4953881490025
  • Trusco Code
    364-9989
  • Features
    It supports Eco Wire of ø1.6 x 2-core wire, ø1.6 x 3-core wire, ø2.0 x 2-core wire and ø2.0 x 3-core wire. The thickness and hardness of the coating of Eco Wire vary by manufacturers, but it can be cleanly removed by adjusting the blade using the adjustment screw.
Part Number
VST80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,044.36

MUR VA WIRE STRIPPER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Overall Length(mm)
    190
  • Mass(g)
    380
  • Conforming Wire
    1.6 mm (2-core, 3-core) / 2.0 mm (2-core, 3-core)
  • JAN Code
    4953881490025
  • Trusco Code
    364-9989
  • Features
    It supports Eco Wire of ø1.6 x 2-core wire, ø1.6 x 3-core wire, ø2.0 x 2-core wire and ø2.0 x 3-core wire. The thickness and hardness of the coating of Eco Wire vary by manufacturers, but it can be cleanly removed by adjusting the blade using the adjustment screw.

Product Description

Supports Eco Wire with φ1.6 x 2-core wire, φ1.6 x 3-core wire, φ2.0 x 2-core wire and φ2.0 x 3-core wire. The thickness and hardness of the coating of Eco Wire vary slightly by manufacturer, but it can be cleanly removed by adjusting the blade using the adjustment screw.

Specifications of VST80

  • Overall Length(mm)
    190
  • Mass(g)
    380
  • Conforming Wire
    1.6 mm (2-core, 3-core) / 2.0 mm (2-core, 3-core)
  • JAN Code
    4953881490025
  • Trusco Code
    364-9989
  • Features
    It supports Eco Wire of ø1.6 x 2-core wire, ø1.6 x 3-core wire, ø2.0 x 2-core wire and ø2.0 x 3-core wire. The thickness and hardness of the coating of Eco Wire vary by manufacturers, but it can be cleanly removed by adjusting the blade using the adjustment screw.
Part Number
VST80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,044.36

MUR VA WIRE STRIPPER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1