- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
(Merry) Mini Wire Stripper
Specifications of VST25
-
- Overall Length(mm)
- 120
-
- Mass(g)
- 260
-
- Conforming Wire
- 0.25-2.6 mm single wire / 0.05-3.5 mm2 stranded wire
-
- JAN Code
- 4953881490230
-
- Trusco Code
- 212-1697
-
- Features
- Allows the stepless stripping of single wires and stranded wires. Cutting blade and dimensional guide have been equipped for greater convenience. Wires with the cross-sectional area of about 0.05-3.5 mm2 can be stripped without adjustment.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,933.16
฿ 1,004.86
|
MINI STRIPPER
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Overall Length(mm)
- 120
-
- Mass(g)
- 260
-
- Conforming Wire
- 0.25-2.6 mm single wire / 0.05-3.5 mm2 stranded wire
-
- JAN Code
- 4953881490230
-
- Trusco Code
- 212-1697
-
- Features
- Allows the stepless stripping of single wires and stranded wires. Cutting blade and dimensional guide have been equipped for greater convenience. Wires with the cross-sectional area of about 0.05-3.5 mm2 can be stripped without adjustment.
Product Description
· Overall Length (mm): 120
· Mass (g): 260
· Conforming Wire: 0.25-2.6 mm single wire / 0.05-3.5 mm2 stranded wire
· JAN Code: 4953881490230
· Trusco Code: 212-1697
Specifications of VST25
-
- Overall Length(mm)
- 120
-
- Mass(g)
- 260
-
- Conforming Wire
- 0.25-2.6 mm single wire / 0.05-3.5 mm2 stranded wire
-
- JAN Code
- 4953881490230
-
- Trusco Code
- 212-1697
-
- Features
- Allows the stepless stripping of single wires and stranded wires. Cutting blade and dimensional guide have been equipped for greater convenience. Wires with the cross-sectional area of about 0.05-3.5 mm2 can be stripped without adjustment.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,933.16
฿ 1,004.86
|
MINI STRIPPER
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Stripping of single wire/stranded wire is possible.
●Cutting blades and dimension fits well and has become more convenient.
●Approx. 0.05 to 3.5mm2 cable of cross section area can be stripped without adjustment.Specification
●Compatible Cable:0.25 to 2.6mm Single Wire/0.05 to 3.5mm2 Stranded Wire
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?