(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
D-60 |
D-65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detailed Type | JAN Code | Trusco Code | Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 25,908.00 ฿ 23,361.24 |
MKB ANGLE CUTTER R40 | 1 Piece(s) | 1 Day(s) | Angle Cutter R40 | 4960408012943 | 439-0491 | For angle cutting with R. | ||
฿ 25,908.00 ฿ 23,361.24 |
MKB ANGLE CUTTER R40 | 1 Piece(s) | 1 Day(s) | Angle Cutter L40 | 4960408012967 | 448-4282 | For cutting L angle. |
No power supply required and no chips or sparks are generated. Beautifully cut surface, no deburring required. The angle can be inserted from the front, and positioning can be determined in one go. (PAT)
Part Number |
---|
D-60 |
D-65 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detailed Type | JAN Code | Trusco Code | Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 25,908.00 ฿ 23,361.24 |
MKB ANGLE CUTTER R40 | 1 Piece(s) | 1 Day(s) | Angle Cutter R40 | 4960408012943 | 439-0491 | For angle cutting with R. | ||
฿ 25,908.00 ฿ 23,361.24 |
MKB ANGLE CUTTER R40 | 1 Piece(s) | 1 Day(s) | Angle Cutter L40 | 4960408012967 | 448-4282 | For cutting L angle. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?