(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
SSFC-2510 |
SSFC-2530 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 62,828.65 |
CUS SNAKE SCOPE | 1 Piece(s) | 31 Day(s) | 10 | 4983621910148 | 433-0234 | 260 | ||
฿ 78,065.98 |
CUS SNAKE SCOPE | 1 Piece(s) | 31 Day(s) | 30 | 4983621910155 | 433-0242 | 2500 |
A camera and cable for the Snake Scope (SS-03). The cable and camera portion have a waterproof construction (IP67). Elastic type and flexibility allow it to easily enter curved areas. A reel is included for winding up the cable.
Part Number |
---|
SSFC-2510 |
SSFC-2530 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|
฿ 62,828.65 |
CUS SNAKE SCOPE | 1 Piece(s) | 31 Day(s) | 10 | 4983621910148 | 433-0234 | 260 | ||
฿ 78,065.98 |
CUS SNAKE SCOPE | 1 Piece(s) | 31 Day(s) | 30 | 4983621910155 | 433-0242 | 2500 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?