(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Wrench

Grip Wrench

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,393.16 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGP-210
TGP-280
TGP-370
TGP-550
TGP-720
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,393.16

GRIP WRENCH 1 Piece(s) 1 Day(s) 6~20A 6~30 210 4989999276756 449-9701 400

฿ 1,658.71

GRIP WRENCH 1 Piece(s) 1 Day(s) 6~25A 6~36 280 4989999276763 449-9719 700

฿ 2,318.32

GRIP WRENCH 1 Piece(s) Same day 6~40A 6~52 370 4989999276770 449-9727 1300

฿ 4,412.34

GRIP WRENCH 1 Piece(s) 1 Day(s) 8~65A 15~78 550 4989999276787 449-9735 2700

฿ 10,203.15

GRIP WRENCH 1 Piece(s) 1 Day(s) 20~90A 56~110 720 4989999276794 449-9743 5300

Basic Specifications

  • Product Type
    Corner Wrench
  • Application
    Pipe tightening, removal, etc.
  • Features
    Unique non-slip construction with excellent biting power in the lower jaw. Continuous biting and turning work can be done smoothly, increasing working speed.

Product Description

Unique non-slip construction with excellent biting power in the lower jaw. Continuous biting and turning work can be done smoothly, increasing working speed. Pipe tightening, removal, etc.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TGP-210
TGP-280
TGP-370
TGP-550
TGP-720
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,393.16

GRIP WRENCH 1 Piece(s) 1 Day(s) 6~20A 6~30 210 4989999276756 449-9701 400

฿ 1,658.71

GRIP WRENCH 1 Piece(s) 1 Day(s) 6~25A 6~36 280 4989999276763 449-9719 700

฿ 2,318.32

GRIP WRENCH 1 Piece(s) Same day 6~40A 6~52 370 4989999276770 449-9727 1300

฿ 4,412.34

GRIP WRENCH 1 Piece(s) 1 Day(s) 8~65A 15~78 550 4989999276787 449-9735 2700

฿ 10,203.15

GRIP WRENCH 1 Piece(s) 1 Day(s) 20~90A 56~110 720 4989999276794 449-9743 5300

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent catching force of the lower jaw by unique structure, and has a structure that is not slippery.
●Since the continuous work of grasping and turning like ratchet function can be performed smoothly, work speed is increased.

Usage

●Tightening and removing pipes.

Specification

●SPQ(piece):6