(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hanging Band Wrench Long Socket

Hanging Band Wrench Long Socket

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of HRL-1013

  • Product Type
    Other
  • Overall Length(mm)
    155
  • Socket Across Flats Dimension(mm)
    10X13
  • JAN Code
    4989065109698
  • Trusco Code
    440-2146
  • Application
    For hexagon bolt/nut, etc., tightening.
  • Features
    Wrench for tightening of suspending band, etc. Allows tightening in deep places. The handle tip is wrench of opposite side 12.
  • Mass(g)
    320
Part Number
HRL-1013
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,732.46

MCC RATCHET WRENCH 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    155
  • Socket Across Flats Dimension(mm)
    10X13
  • JAN Code
    4989065109698
  • Trusco Code
    440-2146
  • Application
    For hexagon bolt/nut, etc., tightening.
  • Features
    Wrench for tightening of suspending band, etc. Allows tightening in deep places. The handle tip is wrench of opposite side 12.
  • Mass(g)
    320

Specifications of HRL-1013

  • Product Type
    Other
  • Overall Length(mm)
    155
  • Socket Across Flats Dimension(mm)
    10X13
  • JAN Code
    4989065109698
  • Trusco Code
    440-2146
  • Application
    For hexagon bolt/nut, etc., tightening.
  • Features
    Wrench for tightening of suspending band, etc. Allows tightening in deep places. The handle tip is wrench of opposite side 12.
  • Mass(g)
    320
Part Number
HRL-1013
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,732.46

MCC RATCHET WRENCH 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A wrench for tightening such as a hanging band.
●Tightening in a deep area is possible.
●The tip of the handle is a spanner of across-flat 12mm.

Specification

●Across-Flats Dimension(mm):10 x 13
●Spanner Part Across-Flats(mm):12
●Thickness(mm):128