(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SS-30 |
SS-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Water stop capacity (A) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 31,422.00 |
KAM WATER-FLOW STOP DEVICE | 1 Piece(s) | 1 Day(s) | Plastic Pipe / PVC Pipe 13〜30 | 4562120270467 | 244-9650 | ||
฿ 44,121.00 |
KAM WATER-FLOW STOP DEVICE | 1 Piece(s) | 1 Day(s) | Plastic Pipe / PVC Pipe 13〜50 | 4562120270474 | 244-9668 |
No need to search for a stop valve, it is extremely effective for stopping water in an emergency.
[Features]
·Speedy water stop with a speedy hydraulic pump
·Pipe centering device included (SS-30) to prevent leakage due to misalignment of the crimped pipe when stopping water
·Cartridge-type parts that quickly respond to breakdowns in an emergency
[Application]
·Temporary water stop for various construction works
Part Number |
---|
SS-30 |
SS-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Water stop capacity (A) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 31,422.00 |
KAM WATER-FLOW STOP DEVICE | 1 Piece(s) | 1 Day(s) | Plastic Pipe / PVC Pipe 13〜30 | 4562120270467 | 244-9650 | ||
฿ 44,121.00 |
KAM WATER-FLOW STOP DEVICE | 1 Piece(s) | 1 Day(s) | Plastic Pipe / PVC Pipe 13〜50 | 4562120270474 | 244-9668 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?