(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Inserting Machine

Pipe Inserting Machine

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of PIM-200R

  • Product Type
    Other
  • Grippable Tube (O.D.)(mm)
    89~216
  • Overall Length(mm)
    600
  • Full height(mm)
    170
  • Horizontal Width(mm)
    270
  • Applicable Pipe O.D.(mm)
    89~216
  • JAN Code
    4953830250120
  • Trusco Code
    254-2528
  • Application
    Insertable Pipes/Fittings: for VP Pipes, HIVP Pipes, Rubber Fittings, TS Fittings, T-type Ductile Cast Iron Pipes.
  • Features
    One person can easily insert a pipe without damaging it. This model can be used for multiple sizes of pipes, which can be inserted in curved pipe joints, and they can be held by the detent mechanism until the adhesive is dry. Change the pipe holder so that it corresponds to each of the nominal diameters. To hold the pipe in place with the chain, the ratcheting handle is simply moved forward and backward.
  • Mass(g)
    16000
Part Number
PIM-200R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 31,099.36

HTT PVC PIPE JOINERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Other
  • Grippable Tube (O.D.)(mm)
    89~216
  • Overall Length(mm)
    600
  • Full height(mm)
    170
  • Horizontal Width(mm)
    270
  • Applicable Pipe O.D.(mm)
    89~216
  • JAN Code
    4953830250120
  • Trusco Code
    254-2528
  • Application
    Insertable Pipes/Fittings: for VP Pipes, HIVP Pipes, Rubber Fittings, TS Fittings, T-type Ductile Cast Iron Pipes.
  • Features
    One person can easily insert a pipe without damaging it. This model can be used for multiple sizes of pipes, which can be inserted in curved pipe joints, and they can be held by the detent mechanism until the adhesive is dry. Change the pipe holder so that it corresponds to each of the nominal diameters. To hold the pipe in place with the chain, the ratcheting handle is simply moved forward and backward.
  • Mass(g)
    16000

Product Description

[Features]
· One person can easily insert it without damaging the pipe.
· Can be utilized for combinations of multiple pipe sizes, and bent pipe fittings can be inserted and held until adhesive is dried with the detent mechanism.
· Replace the pipe holder when used for each nominal diameter.
· To hold the pipe in place with the chain, the ratcheting handle is simply moved forward and backward.
[Applications]
· Insertable pipes/fittings: For VP pipes, HIVP pipes, rubber ring fittings, TS fittings, T-type ductile cast iron pipes.

Specifications of PIM-200R

  • Product Type
    Other
  • Grippable Tube (O.D.)(mm)
    89~216
  • Overall Length(mm)
    600
  • Full height(mm)
    170
  • Horizontal Width(mm)
    270
  • Applicable Pipe O.D.(mm)
    89~216
  • JAN Code
    4953830250120
  • Trusco Code
    254-2528
  • Application
    Insertable Pipes/Fittings: for VP Pipes, HIVP Pipes, Rubber Fittings, TS Fittings, T-type Ductile Cast Iron Pipes.
  • Features
    One person can easily insert a pipe without damaging it. This model can be used for multiple sizes of pipes, which can be inserted in curved pipe joints, and they can be held by the detent mechanism until the adhesive is dry. Change the pipe holder so that it corresponds to each of the nominal diameters. To hold the pipe in place with the chain, the ratcheting handle is simply moved forward and backward.
  • Mass(g)
    16000
Part Number
PIM-200R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 31,099.36

HTT PVC PIPE JOINERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be inserted easily by one person without scratching the pipe.
●A multi-size pipe dual purpose type, can insert a bent pipe coupler and can hold until the adhesive is dry with a detent mechanism.
●When correspond each nominal diameter, please replace

Usage

●Insertable Pipe/Coupler: For VP pipe/HIVP pipe/rubber ring coupler/TS coupler/T type ductile caste iron pipe.

Specification

●Applicable Pipe Outer Diameter(mm):89 to 216
●SPQ(piece):1