(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three Layer Tube Chamfering Machine (For electric tool mounting)

Three Layer Tube Chamfering Machine (For electric tool mounting)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of SKB-16

  • Product Type
    Pipe reamer
  • Overall Length(mm)
    78
  • Mass(g)
    95
  • Usable Material Size
    Aluminum 3-Layer Pipe 16A
  • JAN Code
    4989065112261
  • Trusco Code
    440-2227
  • Application
    For chamfering tri-layer aluminum pipes. EcoCute piping, etc.
  • Material
    Iron, Aluminum
  • Features
    Correcting the inner diameter of aluminum tri-layer pipes as well as the squareness of pipe ends, and also chamfering work, can all be done simultaneously. Used by mounting with a bit in an electric drill driver / impact driver (9.6 V or above recommended).
Part Number
SKB-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,282.64

MCC THREE LEVELS PIPE BEVELER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Pipe reamer
  • Overall Length(mm)
    78
  • Mass(g)
    95
  • Usable Material Size
    Aluminum 3-Layer Pipe 16A
  • JAN Code
    4989065112261
  • Trusco Code
    440-2227
  • Application
    For chamfering tri-layer aluminum pipes. EcoCute piping, etc.
  • Material
    Iron, Aluminum
  • Features
    Correcting the inner diameter of aluminum tri-layer pipes as well as the squareness of pipe ends, and also chamfering work, can all be done simultaneously. Used by mounting with a bit in an electric drill driver / impact driver (9.6 V or above recommended).

Product Description

Correcting the inner diameter of aluminum tri-layer pipes as well as the perpendicularity of pipe ends, and also chamfering work, can all be done simultaneously. Install with a bit on an electric or impact drill screwdriver (9.6 V or higher recommended).

Specifications of SKB-16

  • Product Type
    Pipe reamer
  • Overall Length(mm)
    78
  • Mass(g)
    95
  • Usable Material Size
    Aluminum 3-Layer Pipe 16A
  • JAN Code
    4989065112261
  • Trusco Code
    440-2227
  • Application
    For chamfering tri-layer aluminum pipes. EcoCute piping, etc.
  • Material
    Iron, Aluminum
  • Features
    Correcting the inner diameter of aluminum tri-layer pipes as well as the squareness of pipe ends, and also chamfering work, can all be done simultaneously. Used by mounting with a bit in an electric drill driver / impact driver (9.6 V or above recommended).
Part Number
SKB-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,282.64

MCC THREE LEVELS PIPE BEVELER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Correcting inner diameter of three-layer aluminum pipe, correcting right angle of pipe end, chamfer operation at the same time.

Usage

●Chamfer of aluminum three-layer tube.

Specification

●SPQ(piece):6

Materials

●Iron, Aluminum