(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

(Merry mark) Molle cutter

(Merry mark) Molle cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of DX80

  • Product Type
    Polyvinyl chloride tube cutter
  • Overall Length(mm)
    255
  • Blade Length(mm)
    92
  • JAN Code
    4953881434678
  • Trusco Code
    337-8977
  • Mass(g)
    430
  • Features
    Cutting with 3 ratchet passes. The attachment included can cut diagonally. Lighter cutting with a rounded cutting edge.
  • Application
    For cutting wiring ducts, wagon mold, signal mold, and casers. Work related to installing electronics and electrical material.
Part Number
DX80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,929.00

MUR MALL CUTTER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Polyvinyl chloride tube cutter
  • Overall Length(mm)
    255
  • Blade Length(mm)
    92
  • JAN Code
    4953881434678
  • Trusco Code
    337-8977
  • Mass(g)
    430
  • Features
    Cutting with 3 ratchet passes. The attachment included can cut diagonally. Lighter cutting with a rounded cutting edge.
  • Application
    For cutting wiring ducts, wagon mold, signal mold, and casers. Work related to installing electronics and electrical material.

Product Description

It can be cut with 3 ratchets. It can be cut diagonally with the included attachment. Add R to the cutting edge to cut lighter.

Specifications of DX80

  • Product Type
    Polyvinyl chloride tube cutter
  • Overall Length(mm)
    255
  • Blade Length(mm)
    92
  • JAN Code
    4953881434678
  • Trusco Code
    337-8977
  • Mass(g)
    430
  • Features
    Cutting with 3 ratchet passes. The attachment included can cut diagonally. Lighter cutting with a rounded cutting edge.
  • Application
    For cutting wiring ducts, wagon mold, signal mold, and casers. Work related to installing electronics and electrical material.
Part Number
DX80
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,929.00

MUR MALL CUTTER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be cut 3 times by ratchet.

Usage

●For cutting wiring ducts, plastic moulding covers and casers.

Specification

●Blade Length(mm):92
●Total Length(mm):255
●SPQ(piece):6