(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

(Merry) Duct Cutter "Merry Cutter"

(Merry) Duct Cutter "Merry Cutter"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,690.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SX5
SX7
SX10
SX20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Blade Length
(mm)
Main Body Color JAN Code Trusco Code Mass
(g)

฿ 2,555.00

DUCTCUTTERMERRYCUTTER 1 Piece(s) 1 Day(s) 195 53 Silver 4953881430540 111-1574 140

฿ 1,690.00

DUCT CUTTER MERRY CUTTER 1 Piece(s) Same day 230 65 Silver 4953881430700 337-8993 213

฿ 3,199.00

DUCTCUTTERMERRYCUTTER 1 Piece(s) 1 Day(s) 210 65 Beige 4953881431059 111-1582 340

฿ 4,840.00

DUCT CUTTER MERRY CUTTER 1 Piece(s) Same day 285 110 Silver 4953881431660 303-6111 535

Basic Specifications

  • Product Type
    Polyvinyl chloride tube cutter
  • Features
    Can be used for cutting protectors, communication wire, rubber, urethane, nylon hose, joints for upholstery, rope (other than metal rope), electric lines (only those with stranded copper cores), resin boards, etc.
  • Application
    For cutting soft materials such as wire protector, molding, and wiring ducts.
Part Number
SX5
SX7
SX10
SX20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Blade Length
(mm)
Main Body Color JAN Code Trusco Code Mass
(g)

฿ 2,555.00

DUCTCUTTERMERRYCUTTER 1 Piece(s) 1 Day(s) 195 53 Silver 4953881430540 111-1574 140

฿ 1,690.00

DUCT CUTTER MERRY CUTTER 1 Piece(s) Same day 230 65 Silver 4953881430700 337-8993 213

฿ 3,199.00

DUCTCUTTERMERRYCUTTER 1 Piece(s) 1 Day(s) 210 65 Beige 4953881431059 111-1582 340

฿ 4,840.00

DUCT CUTTER MERRY CUTTER 1 Piece(s) Same day 285 110 Silver 4953881431660 303-6111 535

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used for cutting protector, communication braid, rubber, urethane, nylon hose, interior trim, rope(other than metal), cable(however, core wire is limited to stranded copper wire), resin plate.

Usage

●For wire protector, braid, wiring duct, soft material cutting etc.

Specification

●SPQ(piece):6