(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SX15 |
SX25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Blade Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,198.00 |
DUCTCUTTER | 1 Piece(s) | Same day | 210 | 65 | 4953881431561 | 169-7978 | 335 | ||
฿ 4,877.00 |
DUCTCUTTER | 1 Piece(s) | 12 Day(s) | 285 | 110 | 4953881431769 | 303-6120 | 535 |
Cut communication moldings and wiring ducts. The SX25 has a long blade and can also be used with a wide protector.
Part Number |
---|
SX15 |
SX25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Blade Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,198.00 |
DUCTCUTTER | 1 Piece(s) | Same day | 210 | 65 | 4953881431561 | 169-7978 | 335 | ||
฿ 4,877.00 |
DUCTCUTTER | 1 Piece(s) | 12 Day(s) | 285 | 110 | 4953881431769 | 303-6120 | 535 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?