(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Duct Cutter

Handy Duct Cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of HMC-100

  • Overall Length(mm)
    317
  • Blade Length(mm)
    110
  • JAN Code
    4564100017819
  • Trusco Code
    322-2675
  • Mass(g)
    670
  • Features
    There are two cutting positions. Accurate 45° cutting is possible. A safety stopper prevents accidental opening of the blade. One-touch opening (with safety stopper) with one hand is possible. It is made of aluminum alloy and lightweight.
  • Application
    Cutting 100 mm wide resin arched wiring cover etc.
Part Number
HMC-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,964.57

MTI HANDY MALL CUTTER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Overall Length(mm)
    317
  • Blade Length(mm)
    110
  • JAN Code
    4564100017819
  • Trusco Code
    322-2675
  • Mass(g)
    670
  • Features
    There are two cutting positions. Accurate 45° cutting is possible. A safety stopper prevents accidental opening of the blade. One-touch opening (with safety stopper) with one hand is possible. It is made of aluminum alloy and lightweight.
  • Application
    Cutting 100 mm wide resin arched wiring cover etc.

Product Description

[Features]
· There are two cutting positions.
· Capable of accurate cutting at 45°.
· With a safety stopper to prevent accidental opening of the blade.
· With safety stopper, it allows opening with a one-touch operation of a single hand.
· Lightweight aluminum alloy.
[Applications]
· Cutting 100 mm wide resin arched wiring cover etc.

Specifications of HMC-100

  • Overall Length(mm)
    317
  • Blade Length(mm)
    110
  • JAN Code
    4564100017819
  • Trusco Code
    322-2675
  • Mass(g)
    670
  • Features
    There are two cutting positions. Accurate 45° cutting is possible. A safety stopper prevents accidental opening of the blade. One-touch opening (with safety stopper) with one hand is possible. It is made of aluminum alloy and lightweight.
  • Application
    Cutting 100 mm wide resin arched wiring cover etc.
Part Number
HMC-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,964.57

MTI HANDY MALL CUTTER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1