(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Duct Mall Cutter

Duct Mall Cutter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,907.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DCM-70
DCM-90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Blade Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 2,907.42

MCC DUCT MALL CUTTER 1 Piece(s) 31 Day(s) 242 83 4989065109094 408-8085 400

฿ 5,100.02

MCC DUCT MALL CUTTER 1 Piece(s) 31 Day(s) 295 110 4989065109100 408-8093 650

Basic Specifications

  • Product Type
    Polyvinyl chloride tube cutter
  • Application
    Cutting of plastic molds for wiring.
  • Features
    The stopper slides to securely anchor materials. It is even easy to cut at 45 degrees. The single handed blade can be opened with a single touch.

Product Description

The stopper slides and securely fixes material. Cutting at 45° is easy. The blade is opened with "one touch" using just one hand.

Part Number
DCM-70
DCM-90
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Blade Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 2,907.42

MCC DUCT MALL CUTTER 1 Piece(s) 31 Day(s) 242 83 4989065109094 408-8085 400

฿ 5,100.02

MCC DUCT MALL CUTTER 1 Piece(s) 31 Day(s) 295 110 4989065109100 408-8093 650

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1