(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ratchet Pipe Cutter (for Steel and Stainless Steel)

Ratchet Pipe Cutter (for Steel and Stainless Steel)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Details

Specifications of PCR3-66

  • Product Type
    Tube Cutter
  • Cutting Capacity inch
    1 1/4~2 1/2(35~66)
  • Maximum Thickness of Steel(mm)
    3.8
  • Maximum Thickness of Stainless Steel(mm)
    3.0
  • JAN Code
    4989433759166
  • Trusco Code
    436-8975
  • Mass(g)
    1750
  • Features
    The automatic feeder maintains a fixed feed (force), not using unnecessary force. Can cut at a handle swing angle of 8˚. Displays power when cutting in tight spaces. Can cut quickly and easily even in tight spaces due to its ratcheting mechanism. Made of a light-weight aluminum body with wear-resistant chrome plating surface processing. Uses a special thin blade, allowing for clean cuts. Blades are classified based on the applicable pipe, and are easy to distinguish at a glance. PCR3-35, and PCR3-66 can be used with a radius of rotation of 70 mm and 90 mm, respectively.
  • Standard replacement blade
    PCRK-FS
Part Number
PCR3-66 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 28,037.00

฿ 22,429.60

KTC RATCHET PIPE CUTTER 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Tube Cutter
  • Cutting Capacity inch
    1 1/4~2 1/2(35~66)
  • Maximum Thickness of Steel(mm)
    3.8
  • Maximum Thickness of Stainless Steel(mm)
    3.0
  • JAN Code
    4989433759166
  • Trusco Code
    436-8975
  • Mass(g)
    1750
  • Features
    The automatic feeder maintains a fixed feed (force), not using unnecessary force. Can cut at a handle swing angle of 8˚. Displays power when cutting in tight spaces. Can cut quickly and easily even in tight spaces due to its ratcheting mechanism. Made of a light-weight aluminum body with wear-resistant chrome plating surface processing. Uses a special thin blade, allowing for clean cuts. Blades are classified based on the applicable pipe, and are easy to distinguish at a glance. PCR3-35, and PCR3-66 can be used with a radius of rotation of 70 mm and 90 mm, respectively.
  • Standard replacement blade
    PCRK-FS

Product Description

The automatic feeder maintains a fixed feed (force) and does not apply unnecessary force. Can cut at a handle swing angle of 8°. Displays power when cutting in tight spaces.

Specifications of PCR3-66

  • Product Type
    Tube Cutter
  • Cutting Capacity inch
    1 1/4~2 1/2(35~66)
  • Maximum Thickness of Steel(mm)
    3.8
  • Maximum Thickness of Stainless Steel(mm)
    3.0
  • JAN Code
    4989433759166
  • Trusco Code
    436-8975
  • Mass(g)
    1750
  • Features
    The automatic feeder maintains a fixed feed (force), not using unnecessary force. Can cut at a handle swing angle of 8˚. Displays power when cutting in tight spaces. Can cut quickly and easily even in tight spaces due to its ratcheting mechanism. Made of a light-weight aluminum body with wear-resistant chrome plating surface processing. Uses a special thin blade, allowing for clean cuts. Blades are classified based on the applicable pipe, and are easy to distinguish at a glance. PCR3-35, and PCR3-66 can be used with a radius of rotation of 70 mm and 90 mm, respectively.
  • Standard replacement blade
    PCRK-FS
Part Number
PCR3-66 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 28,037.00

฿ 22,429.60

KTC RATCHET PIPE CUTTER 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The automatic feed mechanism keeps a constant feed amount (force)and it does not apply unnecessary force.

Specification

●Max Wall Thickness(mm) Stainless Steel:3.0
●SPQ(piece):1
●Standard Replacement Blade: PCRK-FS