"Electric Pencil" Nib

Brand :
TRUSCO
Caution
Product Description
[Features]
· It is a copper alloy electric pen made by TRUSCO.
Features
●Pen tip uses a special copper alloy that is superior in heat resistance, wear resistance and conductivity.●Can be marked on metal with iron as its principal component.
Specification
●SPQ(piece):10●Electricity Consumption: 420W
●Power Supply: AC 100V(50/60Hz)
●Power Cord Length: 1.6m