(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rapidaptor BiTorsion Bit Holder

Rapidaptor BiTorsion Bit Holder

You can add up to 6 items to the comparison list.

Loading...

Specifications of 053923

  • Tip Type
    Adapter
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    75
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Insertion Angle(mm)
    6.35
  • JAN Code
    4013288095633
  • Trusco Code
    434-7668
  • Mass(g)
    57.8
  • Features
    Inserting a "BiTorsion" bit creates two locations where "torsion" becomes "BiTorsion", one on the bit portion and the other on the holder portion. The BiTorsion structure absorbs torque and promotes extension of service life for bits. Bits can be easily inserted and extracted manually.
Part Number
053923
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,680.17

WER UNIVERSAL BIT HOLDER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tip Type
    Adapter
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    75
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Insertion Angle(mm)
    6.35
  • JAN Code
    4013288095633
  • Trusco Code
    434-7668
  • Mass(g)
    57.8
  • Features
    Inserting a "BiTorsion" bit creates two locations where "torsion" becomes "BiTorsion", one on the bit portion and the other on the holder portion. The BiTorsion structure absorbs torque and promotes extension of service life for bits. Bits can be easily inserted and extracted manually.

Product Description

Inserting a "BiTorsion" bit creates two locations where "torsion = BiTorsion" operates, one on the bit portion and the other on the holder portion. The BiTorsion structure absorbs torque and contributes to extension of service life for bits. Can be easily inserted and removed with one hand.

Specifications of 053923

  • Tip Type
    Adapter
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    75
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Insertion Angle(mm)
    6.35
  • JAN Code
    4013288095633
  • Trusco Code
    434-7668
  • Mass(g)
    57.8
  • Features
    Inserting a "BiTorsion" bit creates two locations where "torsion" becomes "BiTorsion", one on the bit portion and the other on the holder portion. The BiTorsion structure absorbs torque and promotes extension of service life for bits. Bits can be easily inserted and extracted manually.
Part Number
053923
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,680.17

WER UNIVERSAL BIT HOLDER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1