(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Eboshi Chisel

Eboshi Chisel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 258.57 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A5-3
A5-5
A5-7
A5-8
A5-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 320.00

CHISEL 1 Piece(s) 12 Day(s) 3 150 4960408002302 439-0458 80

฿ 258.57

CHISEL 1 Piece(s) 12 Day(s) 5 150 4960408002319 439-0466 130

฿ 266.00

CHISEL 1 Piece(s) 1 Day(s) 7 180 4960408002326 439-0474 170

฿ 326.00

CHISEL 1 Piece(s) 1 Day(s) 8 180 4960408002333 439-0482 240

฿ 338.00

CHISEL 1 Piece(s) 1 Day(s) 10 200 4960408002340 439-0440 290

Basic Specifications

  • Application
    For Grooving.
  • Material
    Carbon Steel for Mechanical Structure
  • Features
    Using carbon steel for mechanical structure and with induction hardening.

Product Description

[Specifications]
·It is made of carbon steel for machines structures with induction hardening.
·It is suitable for grooving work.

Part Number
A5-3
A5-5
A5-7
A5-8
A5-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 320.00

CHISEL 1 Piece(s) 12 Day(s) 3 150 4960408002302 439-0458 80

฿ 258.57

CHISEL 1 Piece(s) 12 Day(s) 5 150 4960408002319 439-0466 130

฿ 266.00

CHISEL 1 Piece(s) 1 Day(s) 7 180 4960408002326 439-0474 170

฿ 326.00

CHISEL 1 Piece(s) 1 Day(s) 8 180 4960408002333 439-0482 240

฿ 338.00

CHISEL 1 Piece(s) 1 Day(s) 10 200 4960408002340 439-0440 290

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Carbon steel for mechanical structure use and high frequency quenched.

Usage

●For grooved work.

Materials

●Carbon Steel for Mechanical Structures