(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

long flat chisel

long flat chisel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 247.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A2-16
A2-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
JAN Code Trusco Code Mass
(g)

฿ 247.00

LONG CHISEL 1 Piece(s) 10 Day(s) 16 4960408001206 439-0423 360

฿ 285.00

LONG CHISEL 1 Piece(s) 1 Day(s) 19 4960408001305 439-0431 480

Basic Specifications

  • Overall Length(mm)
    300
  • Application
    For iron plate cutting and chipping.
  • Material
    Carbon Steel for Mechanical Structure
  • Features
    Using carbon steel for mechanical structure and with induction hardening.

Product Description

Using carbon steel for mechanical structure and with induction hardening. For iron plate cutting and chipping.

Part Number
A2-16
A2-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
JAN Code Trusco Code Mass
(g)

฿ 247.00

LONG CHISEL 1 Piece(s) 10 Day(s) 16 4960408001206 439-0423 360

฿ 285.00

LONG CHISEL 1 Piece(s) 1 Day(s) 19 4960408001305 439-0431 480

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High hardness due to induction quenched and durability is outstanding.

Usage

●Cutting of iron plate and chipping work.

Specification

●Total Length(mm):300
●SPQ(piece):6

Materials

●Carbon Steel for Mechanical Structures