Electrician's Knife "Tatakku Knife", Mass: 246g

Brand :
TJM DESIGN

Caution

    Product Description

    [Features]
    ・Set of Tatak knife + knife holster
    ・Hollow shaped blade that can smoothly split VVF wires
    ・Equipped with a deburring groove, convenient for deburring cut areas
    - A penetrating type of blade that can be struck
    - Has a tip blade that can be used like a chisel
    - Non-slip elastomer grip
    - Comes with a safety rope attachment hole to connect the holster and Tatak knife with a safety rope can be done

    Features

    ●Hole shaped blade that can smoothly peel VVF wire.
    ●Equipped with burring grooves, it is convenient for burring cut area.
    ●A blade penetrating type that can be hit or strike.
    ●With a safety rope mounting hole, able to connect the holster and the knife wit

    Specification

    ●Total Length(mm):247
    ●Blade Length(mm):89
    ●SPQ(piece):6
    ●Blade: Hard Chrome Plating Process 
    ●With safety rope mounting hole

    Materials

    ●Blade: Steel 
    ●Grip: Elastomer Resin
    ●Case: ABS Resin

    Accessories

    ●Protective cover
    ●Holster
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Electrician's Knife "Tatakku Knife", Mass: 246g | TJM DESIGN | MISUMI Thailand