Electrician's Knife "Tatakku Knife", Mass: 130g

Brand :
TJM DESIGN

Caution

    Product Description

    Electrician's Knife "Tatakku Knife"
    [Features]
    Hollow ground blade to easy split even thicker VVF cables.
    Features deburring slot to finish cut surface.
    Blade passes through the entire body so you can hammer it.
    Sharp blade tip can be used as a chisel.
    Elastomer grip to avoid slipping.
    [Specification]
    Total Length: 234mm
    Blade Length: 89mm
    Mass: 130g
    SPQ: 6piece
    Blade: Hard Chrome Plating Process
    With safety rope mounting hole
    [Materials]
    Blade: Steel
    Grip: Elastomer Resin
    [Accessories]
    Protective cover

    Features

    ●Hole shaped blade that can smoothly peel VVF wire.
    ●Equipped with burring grooves, it is convenient for burring cut area.
    ●A blade penetrating type that can be hit or strike.

    Specification

    ●Total Length(mm):234
    ●Blade Length(mm):89
    ●SPQ(piece):6
    ●Blade: Hard Chrome Plating Process 
    ●With safety rope mounting hole

    Materials

    ●Blade: Steel 
    ●Grip: Elastomer Resin

    Accessories

    ●Protective cover
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat