(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cutter Knife Auto-Lock "GRI-H" Spare Blade【10 Pieces Per Package】

Cutter Knife Auto-Lock "GRI-H" Spare Blade

You can add up to 6 items to the comparison list.

Loading...

Specifications of CBH-ON10

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.7
  • Quantity/Pack(sheet)
    10
  • JAN Code
    4975364019639
  • Trusco Code
    439-6782
  • Features
    There is no engraved line, so the cutter and scraper blades do not break easily.
  • Mass(g)
    205
Part Number
CBH-ON10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 536.19

TJD CUTTER KNIFE 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.7
  • Quantity/Pack(sheet)
    10
  • JAN Code
    4975364019639
  • Trusco Code
    439-6782
  • Features
    There is no engraved line, so the cutter and scraper blades do not break easily.
  • Mass(g)
    205

Product Description

There is no engraved line, so the cutter and scraper blades do not break easily.

Specifications of CBH-ON10

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.7
  • Quantity/Pack(sheet)
    10
  • JAN Code
    4975364019639
  • Trusco Code
    439-6782
  • Features
    There is no engraved line, so the cutter and scraper blades do not break easily.
  • Mass(g)
    205
Part Number
CBH-ON10
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 536.19

TJD CUTTER KNIFE 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1