(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cutter Knife Auto-Lock "GRI-L" Spare Blade【10 Pieces Per Package】

Cutter Knife Auto-Lock "GRI-L" Spare Blade

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of CB-50D

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.5
  • Quantity in a case(sheet)
    10
  • JAN Code
    4975364041357
  • Trusco Code
    439-6774
  • Features
    The cutting edge is an L-shaped blade and can be used double that of normal products, which makes it economical.
  • Mass(g)
    80
Part Number
CB-50D
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 128.00

CUTTER KNIFE 1 Pack(s)

10 Pieces Per Package

1 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.5
  • Quantity in a case(sheet)
    10
  • JAN Code
    4975364041357
  • Trusco Code
    439-6774
  • Features
    The cutting edge is an L-shaped blade and can be used double that of normal products, which makes it economical.
  • Mass(g)
    80

Specifications of CB-50D

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.5
  • Quantity in a case(sheet)
    10
  • JAN Code
    4975364041357
  • Trusco Code
    439-6774
  • Features
    The cutting edge is an L-shaped blade and can be used double that of normal products, which makes it economical.
  • Mass(g)
    80
Part Number
CB-50D
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 128.00

CUTTER KNIFE 1 Pack(s)

10 Pieces Per Package

1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The blade edge is an economical L type blade that can be used twice as much as ordinary items.

Specification

●Q'ty Per Case(sheet):10
●SPQ(case):10
●Blade Thickness: 0.5mm