(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

New Sub Knife L-Type

New Sub Knife L-Type

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 108B

  • Product Type
    Special Purpose Cutter
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.6
  • Overall Length(mm)
    111.8
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB108S, XB108F
  • JAN Code
    4901165101129
  • Trusco Code
    436-0281
  • Set Content
    Sub knife L type, 1 replacement blade included
  • Features
    The blade is a trapezoidal blade which can be used twice, because both the front and back sides can be used.
  • Mass(g)
    38.7
Part Number
108B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 171.33

CUTTER KNIFE 1 Piece(s) 8 Day(s)

Basic Specifications

  • Product Type
    Special Purpose Cutter
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.6
  • Overall Length(mm)
    111.8
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB108S, XB108F
  • JAN Code
    4901165101129
  • Trusco Code
    436-0281
  • Set Content
    Sub knife L type, 1 replacement blade included
  • Features
    The blade is a trapezoidal blade which can be used twice, because both the front and back sides can be used.
  • Mass(g)
    38.7

Product Description

The blade is a trapezoidal blade which can be used twice, because both the front and back sides can be used.

Specifications of 108B

  • Product Type
    Special Purpose Cutter
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.6
  • Overall Length(mm)
    111.8
  • Details Type
    Main Body
  • Compatible Replacement Blades
    XB108S, XB108F
  • JAN Code
    4901165101129
  • Trusco Code
    436-0281
  • Set Content
    Sub knife L type, 1 replacement blade included
  • Features
    The blade is a trapezoidal blade which can be used twice, because both the front and back sides can be used.
  • Mass(g)
    38.7
Part Number
108B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 171.33

CUTTER KNIFE 1 Piece(s) 8 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Blades are trapezoid shape that can be used two times back and forth.

Specification

●Total Length (mm): 112
●Compatible Replacement Blade: XB108S, XB108F
●SPQ (piece): 10
●Blade Thickness: 0.6 mm

Materials

●Main Body: ABS Resin 
●Slider: Polyacetal Resin 
●Blade: Alloy Tool Steel

Accessories

●One sub knife L type replacement blade is built-in