- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 215B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.38
-
- Overall Length(mm)
- 143.5
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- SSB5B, SB10K, SB50K, BB10K, BB50K, XB141
-
- JAN Code
- 4901165202819
-
- Trusco Code
- 431-6053
-
- Material (Main Body)
- Polycarbonate resin, Stainless steel
-
- Material (blade part)
- Alloy tool steel
-
- Features
- "High-standard small cutter" focusing on usability in detail. It has an automatic locking slider enabling fine adjustments. Although the body is relatively thin, its shape will fit your hand. The clipping part has a buckle mechanism which securely locks the object with 2 claws, and causes no sudden clip lock release. Designed for both right-handed and left-handed people.
-
- Mass(g)
- 23
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 159.00
|
OLF A PLUS CUTTER
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.38
-
- Overall Length(mm)
- 143.5
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- SSB5B, SB10K, SB50K, BB10K, BB50K, XB141
-
- JAN Code
- 4901165202819
-
- Trusco Code
- 431-6053
-
- Material (Main Body)
- Polycarbonate resin, Stainless steel
-
- Material (blade part)
- Alloy tool steel
-
- Features
- "High-standard small cutter" focusing on usability in detail. It has an automatic locking slider enabling fine adjustments. Although the body is relatively thin, its shape will fit your hand. The clipping part has a buckle mechanism which securely locks the object with 2 claws, and causes no sudden clip lock release. Designed for both right-handed and left-handed people.
-
- Mass(g)
- 23
Product Description
"High-standard small type cutter" made with great detail for ease of use. Uses an automatic lock slide that can be finely adjusted. Although the body is relatively thin, its shape will fit your hand. The clipping part has a buckle mechanism that securely locks the object with two claws, and prevents sudden clip lock release. Designed for both left and right.
Specifications of 215B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.38
-
- Overall Length(mm)
- 143.5
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- SSB5B, SB10K, SB50K, BB10K, BB50K, XB141
-
- JAN Code
- 4901165202819
-
- Trusco Code
- 431-6053
-
- Material (Main Body)
- Polycarbonate resin, Stainless steel
-
- Material (blade part)
- Alloy tool steel
-
- Features
- "High-standard small cutter" focusing on usability in detail. It has an automatic locking slider enabling fine adjustments. Although the body is relatively thin, its shape will fit your hand. The clipping part has a buckle mechanism which securely locks the object with 2 claws, and causes no sudden clip lock release. Designed for both right-handed and left-handed people.
-
- Mass(g)
- 23
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 159.00
|
OLF A PLUS CUTTER
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features· High-standard small type cutter made with great detail for ease of use.
· Uses an automatic lock slide that can be finely adjusted.
· Although the body is relatively thin, its shape will fit your hand.
· Designed for both left and right.
Specifications· Blade thickness: 0.38 mm
Material· Body (resin part): Polycarbonate resin
· Body (metal part): Stainless
· Clip: ABS resin
· Blade: Alloy tool steel
Trusco code | Part number | Total length (mm) | Compatible replacement blade | Mass (g) |
---|
431-6053 | 215B | 143.5 | SSB5K, SB10K, SB50K, BB10K, BB50K, XB141 | 23 |
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?