Double-sided Eyelet (Aluminum/Brass), THP-P

Brand :
TRUSCO

Caution

    Product Description

    A separately purchased replacement frame may be installed to any size (4 mm / 5 mm / 7 mm / 8 mm / 10 mm / 12 mm / 15 mm). Can be used for aluminum and brass double-sided eyelets. Double-sided eyelets may be installed simply by hitting it with a wooden or plastic hammer.

    · ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

    Features

    ●Can be used to all sizes 4mm, 5mm, 7mm, 8mm, 10mm, 12mm, and 15mm if the sold separately conversion frame is attached.
    ●Can be used for double-sided eyelet made of aluminum/brass.
    ●Can attach double-sided eyelets simply by hitting with wood hammer, plastic hammers, etc.

    Specification

    ●Applicable Eyelet Size(mm) Aluminum:4/5/7/8/10/12/15
    ●Applicable Eyelet Size(mm) Brass:4/5/7/8/10/12/15
    ●SPQ(piece):12
    ●Before caulking work please open the pilot hole with a belt punch etc.

    Materials

    ●Main Body: Polypropylene(PP)

    Warning

    ●Dedicated eyelet frame is required separately during usage.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Double-sided Eyelet (Aluminum/Brass), THP-P | TRUSCO | MISUMI Thailand