(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Office Divider Kit

Office Divider Kit

You can add up to 6 items to the comparison list.

Loading...

Specifications of AP1430ODK

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Mass(g)
    1135
  • Applicable Body(mm)
    1430
  • Trusco Code
    431-8081
  • Features
    Office Divider Kit for Pelican Case 1430.
  • Intended Use
    For an efficient storage of office materials such as notebooks and stationery.
  • Body Material
    Impact-resistant Resin (Copolymer Polypropylene)
Part Number
AP1430ODK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,824.00

PLC OFFICE DIVIDER KIT 1 Piece(s) 19 Day(s)

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Mass(g)
    1135
  • Applicable Body(mm)
    1430
  • Trusco Code
    431-8081
  • Features
    Office Divider Kit for Pelican Case 1430.
  • Intended Use
    For an efficient storage of office materials such as notebooks and stationery.
  • Body Material
    Impact-resistant Resin (Copolymer Polypropylene)

Product Description

Office Divider Kit for Pelican Case 1430. For an efficient storage of office materials such as notebooks and stationery.

Specifications of AP1430ODK

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Protector Tool Case
  • Mass(g)
    1135
  • Applicable Body(mm)
    1430
  • Trusco Code
    431-8081
  • Features
    Office Divider Kit for Pelican Case 1430.
  • Intended Use
    For an efficient storage of office materials such as notebooks and stationery.
  • Body Material
    Impact-resistant Resin (Copolymer Polypropylene)
Part Number
AP1430ODK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,824.00

PLC OFFICE DIVIDER KIT 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1