(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1510LFCBK |
1560LFCBK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Dimensions (Frontage x Depth x Height) (mm) |
Effective Internal Dimension Frontage (mm) |
Effective Internal Dimension Depth (mm) |
Effective Internal Dimension Height (mm) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 40,209.00 ฿ 36,992.28 |
PELICAN MEDIUM CASE | 1 Piece(s) | 1 Day(s) | 559X351X229 | 501 | 279 | 193 | 431-8048 | ||
฿ 48,769.00 ฿ 44,867.48 |
PELICAN MEDIUM CASE | 1 Piece(s) | 1 Day(s) | 560X455X265 | 517 | 392 | 229 | 431-8064 |
Nylon zipper pocket is attached to the top part. For the storage and transportation of precision instruments such as cameras.
Part Number |
---|
1510LFCBK |
1560LFCBK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case Dimensions (Frontage x Depth x Height) (mm) |
Effective Internal Dimension Frontage (mm) |
Effective Internal Dimension Depth (mm) |
Effective Internal Dimension Height (mm) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 40,209.00 ฿ 36,992.28 |
PELICAN MEDIUM CASE | 1 Piece(s) | 1 Day(s) | 559X351X229 | 501 | 279 | 193 | 431-8048 | ||
฿ 48,769.00 ฿ 44,867.48 |
PELICAN MEDIUM CASE | 1 Piece(s) | 1 Day(s) | 560X455X265 | 517 | 392 | 229 | 431-8064 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?