(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nepros, Tool Set (Insert Angle: 9.5 mm)

Nepros, Tool Set (Insert Angle: 9.5 mm)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NTX8700RA

  • Tool Set / Tool Box Only
    Tool Set
  • Tool Set Type
    Chest Type
  • Case Dimensions (Frontage x Depth x Height)(mm)
    725×390×410
  • Set Content(Point)
    70
  • Case Color
    Red
  • Mass(g)
    49000
  • JAN Code
    4989433954721
  • Trusco Code
    453-6037
  • Features
    The greatest masterpiece bringing together the KTC creation framework is Nepros. The large chest case uses the EKR-1000 Series, which boosts functionality, operability, and efficiency.
Part Number
NTX8700RA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Color JAN Code Trusco Code

฿ 181,110.00

฿ 131,956.75

NEP TOOL SET 1 Piece(s) 40 Day(s) Red 4989433954721 453-6037

Basic Specifications

  • Tool Set / Tool Box Only
    Tool Set
  • Tool Set Type
    Chest Type
  • Case Dimensions (Frontage x Depth x Height)(mm)
    725×390×410
  • Set Content(Point)
    70
  • Mass(g)
    49000
  • Features
    The greatest masterpiece bringing together the KTC creation framework is Nepros. The large chest case uses the EKR-1000 Series, which boosts functionality, operability, and efficiency.

Product Description

The greatest masterpiece bringing together the KTC creation framework is the Nepros tool set. Large chest case uses the EKR-1000 Series, which boosts functionality, operability, and efficiency.

Specifications of NTX8700RA

  • Tool Set / Tool Box Only
    Tool Set
  • Tool Set Type
    Chest Type
  • Case Dimensions (Frontage x Depth x Height)(mm)
    725×390×410
  • Set Content(Point)
    70
  • Case Color
    Red
  • Mass(g)
    49000
  • JAN Code
    4989433954721
  • Trusco Code
    453-6037
  • Features
    The greatest masterpiece bringing together the KTC creation framework is Nepros. The large chest case uses the EKR-1000 Series, which boosts functionality, operability, and efficiency.
Part Number
NTX8700RA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Color JAN Code Trusco Code

฿ 181,110.00

฿ 131,956.75

NEP TOOL SET 1 Piece(s) 40 Day(s) Red 4989433954721 453-6037

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1