(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Top Chest (4-Level Type)

Top Chest (4-Level Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of SKX3306

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case color
    Red
  • Mass(g)
    23000
  • External Dimensions Frontage(mm)
    660
  • External Dimensions Depth(mm)
    310
  • Outer Dimensions Height(mm)
    370
  • JAN Code
    4989433835730
  • Trusco Code
    439-0571
  • Features
    Uses 2 stays with stopper function to prevent lid from closing unexpectedly. Uses ball bearing slide rail for smooth opening/closing of drawers. Safety mechanism locks all drawers when all drawers and lids are closed.
  • Main Body Material
    Steel
  • Accessory
    Top Mat: 1, Drawer Mats Large: 3, Drawer Mats Small: 3, Partitions: 3, Keys: 2
  • Handle material
    Steel
  • Drawer size(mm)
    650 x 300 x 65 (upper space) 170 x 270 x 40 x 3 (first stage) 570 x 270 x 40 (second/third stage) 570 x 270 x 60 (fourth stage)
Part Number
SKX3306 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 32,992.00

฿ 26,393.60

KTC CHEST 1 Piece(s) 11 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case color
    Red
  • Mass(g)
    23000
  • External Dimensions Frontage(mm)
    660
  • External Dimensions Depth(mm)
    310
  • Outer Dimensions Height(mm)
    370
  • JAN Code
    4989433835730
  • Trusco Code
    439-0571
  • Features
    Uses 2 stays with stopper function to prevent lid from closing unexpectedly. Uses ball bearing slide rail for smooth opening/closing of drawers. Safety mechanism locks all drawers when all drawers and lids are closed.
  • Main Body Material
    Steel
  • Accessory
    Top Mat: 1, Drawer Mats Large: 3, Drawer Mats Small: 3, Partitions: 3, Keys: 2
  • Handle material
    Steel
  • Drawer size(mm)
    650 x 300 x 65 (upper space) 170 x 270 x 40 x 3 (first stage) 570 x 270 x 40 (second/third stage) 570 x 270 x 60 (fourth stage)

Product Description

Two stays have been adopted to perform a stopper function to keep the lid from closing unexpectedly. A ball bearing slide rail has been adopted to make drawers open and close smoothly. Safety mechanism locks all drawers when all drawers and lids are closed.

Specifications of SKX3306

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Steel Tool Box
  • Case color
    Red
  • Mass(g)
    23000
  • External Dimensions Frontage(mm)
    660
  • External Dimensions Depth(mm)
    310
  • Outer Dimensions Height(mm)
    370
  • JAN Code
    4989433835730
  • Trusco Code
    439-0571
  • Features
    Uses 2 stays with stopper function to prevent lid from closing unexpectedly. Uses ball bearing slide rail for smooth opening/closing of drawers. Safety mechanism locks all drawers when all drawers and lids are closed.
  • Main Body Material
    Steel
  • Accessory
    Top Mat: 1, Drawer Mats Large: 3, Drawer Mats Small: 3, Partitions: 3, Keys: 2
  • Handle material
    Steel
  • Drawer size(mm)
    650 x 300 x 65 (upper space) 170 x 270 x 40 x 3 (first stage) 570 x 270 x 40 (second/third stage) 570 x 270 x 60 (fourth stage)
Part Number
SKX3306 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 32,992.00

฿ 26,393.60

KTC CHEST 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1