(Merry) Heavy-Duty Crimping Pliers

Brand :
MUROMOTO TEKKO
Caution
Product Description
Heavy - Duty Crimping Pliers
[Features]
It is a little sharp due to the application of the eccentric lever principle.
Pressure can be easily applied at 1.25-3.5 sq.
Nuts can be grasped using the plier part.
[Specifications]
With Mold Cover
Cutting Performance: Iron Wire: Φ4.0mm
Cutting Performance: Copper Wire: Φ5.0mm
Cutting Performance: VA Wire (VVF): 2.6 x 3 Core
SPQ: 6 pieces
Features
●Has light sharpness with eccentric lever principle adoption.●Simple crimping of 1.25 to 3.5sq is possible.
Specification
●Cutting Performance(mm) Iron Wire:Φ4.0●Cutting Performance(mm) Copper Wire:Φ5.0
●Cutting Performance(mm) VA Wire(VVF):2.6 x 3 Core
●SPQ(piece):6
●With molded cover